- 1000, 1500, 2000, 3000, 4000 lumen
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6R LED 6" Retrofit Downlight Series |
| Description | HC6 Retrofit LED Kit, 1500 lumens, UNV, 0-10V |
Product Details
| Lamp Type | LED |
| UPC | 080083903276 |
| Amperage Rating | 0.119A at 120V and 0.055A at 277V |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 14.2W at 120V and 14.9W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |