- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC630D010IEM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | Recessed 6-inch LED downlight, 3000 lumens, 120-277VAC, 0-10V dimming, IEM7 |
Product Details
| Lamp Type | LED |
| UPC | 080083884063 |
| Amperage Rating | 0.228A at 120V and 0.102A at 277V |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 27.2W at 120V and 27W at 277V |
| Product Weight | 10.0 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |