- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC620D010IEM14
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" new construction and remodeler housing 2000 Lumens 120-277V 0-10V 1% dimming driver, integral 14 watt emergency module with integral test / indicator light, use with D010 only |
Product Details
| Lamp Type | LED |
| UPC | 080083884100 |
| Amperage Rating | 0.082A at 277V |
| Aperture | 6 Inch |
| Mounting | Ceiling Mount |
| Voltage Rating | 120-277V |
| Wattage | 21.4W |
| Product Weight | 11.3 |
| Case Quantity | 1 |
| Pallet Quantity | 32 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |