- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC620D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | Recessed 6-inch LED downlight, 2000 lumens, 120-277VAC, 0-10V dimming |
Product Details
Lamp Type | LED |
UPC | 080083883684 |
Amperage Rating | 0.176A at 120V and 0.082A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-227V |
Wattage | 21.1W at 120V and 21.4W at 277V |
Product Weight | 3.95 |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |