- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC615D010IEM14
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" new construction and remodeler housing 1500 Lumens 120-277V 0-10V 1% dimming driver, integral 14 watt emergency module with integral test / indicator light, use with D010 only |
Product Details
Lamp Type | LED |
UPC | 080083884094 |
Amperage Rating | 0.055A at 277V |
Aperture | 6 Inch |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 14.9W |
Product Weight | 11.0 |
Case Quantity | 1 |
Pallet Quantity | 28 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |