- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
61MDWIEM
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" conical Reflector, medium 60 degree beam angle, white flange, Integral emergency only |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083851348 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed Mount |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 2.98 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |