- 1000, 1500, 2000, 3000, 4000 lumen
- 2700K, 3000K, 3500K, 4000K CCT
- 80 CRI or 90 CRI
- Medium beam distribution precision formed reflector
- Specular, Semi-Specular, White reflector finishes
- Non-Conductive "dead front", white, medium beam distribution reflector
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
Your internet browser isn't supported.
HC4R10D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4R LED 4" Retrofit Downlight Series |
| Description | 4" Retrofit Kit 1000lm, UNV, 0-10V |
Product Details
| Lamp Type | LED |
| UPC | 080083865888 |
| Amperage Rating | .085A/.042A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 10.1W/10.9W |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 128 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |