- 1000, 1500, 2000, 3000, 4000 lumen
- 2700K, 3000K, 3500K, 4000K CCT
- 80 CRI or 90 CRI
- Narrow, Medium, Wide beam distribution precision formed reflectors
- Wall wash with exclusive rotatable linear spread lens
- Specular, SemiSpecular, White, Black & White Baffle reflector finishes
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
Your internet browser isn't supported.
HC420D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4" DL 2000lm, UNV, 0-10V |
Product Details
| Lamp Type | LED |
| UPC | 080083860623 |
| Amperage Rating | 0.176 A at 120 V and 0.082 A at 277 V |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-227V |
| Wattage | 21.1W at 120 V and 21.4W at 277 V |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 90 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Cranbury, NJ | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |