- Remodel installation from below ceiling by removing bar hangers
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC415D010IEM14
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4-inch new construction downlight housing, 1500 lumens, UNV 120-277V, 50-60Hz, 14-watt emergency battery pack with integral test. |
Product Details
| Lamp Type | LED |
| UPC | 080083861781 |
| Amperage Rating | 0.053A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 14.5W |
| Product Weight | 10.5 |
| Case Quantity | 1 |
| Pallet Quantity | 24 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |