- 1000, 1500, 2000, 3000, 4000 lumen
- 2700K, 3000K, 3500K, 4000K CCT
- 80 CRI or 90 CRI
- Narrow, Medium, Wide beam distribution precision formed reflectors
- Wall wash with exclusive rotatable linear spread lens
- Specular, SemiSpecular, White, Black & White Baffle reflector finishes
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
Your internet browser isn't supported.
HC410D010IEM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4" DL 1000lm, UNV, 0-10V, IEM7 |
Product Details
| Lamp Type | LED |
| UPC | 080083861620 |
| Amperage Rating | 0.085 A at 120 V and 0.042 A at 277 V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 10.1W at 120V and 10.9W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |