- 4" aperture new construction/remodel downlights series
Your internet browser isn't supported.
41NDHIEM
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4" conical reflector, Narrow,Semi-specular clear finish, Integral emergency only |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083850426 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 1.87 |
| Case Quantity | 6 |
| Pallet Quantity | 108 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |