- 1000, 1500, 2000, 3000, 4000 lumen
- 2700K, 3000K, 3500K, 4000K CCT
- 80 CRI or 90 CRI
- Narrow, Medium, Wide beam distribution precision formed reflectors
- Wall wash with exclusive rotatable linear spread lens
- Specular, SemiSpecular, White, Black & White Baffle reflector finishes
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
Your internet browser isn't supported.
41NDCWF
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC4 LED 4" Downlight Series |
| Description | 4" Conical Reflector, Narrow Distribution, Specular Clear with White Flange |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083850129 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 0.6 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |