- 4" aperture new construction/remodel downlights series
- Remodel installation from below ceiling by removing bar hangers
- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Distributions: Precision-formed reflectors in Narrow, Medium and Wide
- Wall wash distribution with exclusive rotatable linear spread lens
- Specular, Semi-Specular and White reflectors, Black or White baffles
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HALO Commercial
41NDCBF
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC4 LED 4" Downlight Series |
Description | 4" Conical reflector, Narrow 50° beam angle, Specular clear, Black Flange option available with C, H & W reflectors |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083446254 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |