- 6-inch square medium distribution reflector for integral emergency only (Use with HCSQ Series commercial downlights)
- Matte Black
- Complete your HCSQ downlight with an LED Module and a 6W or 14W Emergency Battery Backup Housing
- Accessory (sold separately): Lens wall wash insert – for field installation in any reflector converts any reflector into a wall wash
- 5-year warranty
Your internet browser isn't supported.
61SQMBIEM
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCSQ6 LED 6" Downlight Series |
| Description | 6” square medium distribution reflector for integral emergency only, matte black finish, black flange standard. |
Product Details
| Lamp Type | Accessory |
| UPC | 080083285532 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 126 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |