- 6-inch square medium distribution reflector for HCSQ Series commercial downlights
- 6-inch lens wall wash insert – for field installation in any reflector converts any 6-inch HCSQ reflector into a wall wash
- 5-year warranty
Your internet browser isn't supported.
61SQLWW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCSQ6 LED 6" Downlight Series |
| Description | 6" Lens wall wash insert, for field installation in any reflector making any reflector a wall wash. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | Accessory |
| UPC | 080083285471 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Wall Wash |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |