- 4-inch HCSQ Square Housing for commercial new construction/remodel downlighting
 - 1000 Lumens (Order with LED module that matches this lumen value)
 - 6W self-test emergency battery with switch for remote or integral test, use with D010 driver only. Remote switch plate included. For integral test installation, order Integral Emergency Reflector.
 - 0-10V dimming down to 1 percent, Universal Voltage 120–277V
 - New Construction Mounting Frames for T-grid or wood framing easily convert to remodel frame by removing bars
 - Complete your HCSQ downlight with an LED Module and reflector
 - Reflectors available in: Specular Clear, Haze (Semi-Specular), Matte White (paintable), and Matte Black
 - Wall wash distribution with exclusive linear spread lens insert kit (sold separately)
 - Wet location-listed, ENERGY STAR(R) certified
 - Emergency battery backup options are Non-IC only, and rated for a minimum starting temperature of 0°C
 - 5-year warranty
 
Your internet browser isn't supported.
HCSQ410D010EM06
Specifications
Product Description
| Brand Name | Halo Commercial | 
| Family | HCSQ4 LED 4” Downlight Series | 
| Description | 4" new construction square housing, 1000 lm, UNV 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls | 
Product Details
| Lamp Type | LED | 
| UPC | 080083299461 | 
| Amperage Rating | 0.04A at 277V | 
| Aperture | 4 Inch | 
| Color Temperature Max | 5000K | 
| Mounting | Recessed | 
| Voltage Rating | 120-277V | 
| Wattage | 10.4W | 
| Case Quantity | 6 | 
| Pallet Quantity | 480 | 
| Country of Origin | MX | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |