- 4-inch square medium distribution reflector for HCSQ Series commercial downlights
- Haze (Semi-specular) with Matte White Flange
- Complete your HCSQ downlight with an LED Module and Housing
- Accessory (sold separately): Lens wall wash insert – for field installation in any reflector converts any reflector into a wall wash
- 5-year warranty
Your internet browser isn't supported.
41SQHWF
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCSQ4 LED 4” Downlight Series |
| Description | 4” square medium distribution reflector, semi-specular clear finish, white flange. |
Product Details
| Lamp Type | Accessory |
| UPC | 080083285136 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |