- HCD Quick Connect LED Fixture Kit (HCDQC) 1500 – 2500 lumens
- LED Engine and Driver on 20" flex conduit with 5-conductor Quick Connect on flex conduit and 1/2" snap-fitting for KO input
- 0-10V 1% – 100% dimming at UNV 120-277V, 50/60Hz
- Order with any 4"/6"/8", round/square HCD Reflector for retrofit / remodel projects. Add an HCD Mounting Frame for new construction.
- All HCD LED Fixture Kits fit any HCD reflector (4"/6"/8", round/square, narrow/medium/wide)
- Lumen Select: 1500/2000/2500 (nominal)
- SeleCCTable(TM) Color Temperatures (CCT): 27/30/35/40/5000K
- 90 plus CRI
- (All HCD LED Fixture Kits can be ordered preset and labeled and the preferred CCT and lumen level.)
Your internet browser isn't supported.
HCDQCLS1525CSD
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Modular Downlighting System |
| Description | Quick Connect Fixture Kit, Selectable Lumen 1500/2000/2500, 90CRI, Color selectable 2700K, 3000K, 3500K, 4000K, 5000K, Dimmable, UNV 120-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083298211 |
| Amperage Rating | 0.93A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 25.88 W |
| Case Quantity | 1 |
| Pallet Quantity | 96 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |