- HCD Emergency LED Fixture Kit with 14W Emergency Battery Backup, tester, and Quick Connect (HCDE) 3000 – 4000 lumens
- LED Engine and Driver with Battery Pack on 20" flex conduit w/ 6-conductor Quick Connect on flex conduit and 1/2" snap-fitting for KO input plus 14W Emergency battery with test switch attached to fixture kit driver box
- Emergency test switch can be mounted remotely or installed in an integral emergency (IEM) reflector (order separately)
- 0-10V 1% – 100% dimming at UNV 120-277V, 50/60Hz
- Order with any 4"/6"/8", round/square HCD Reflector for retrofit / remodel projects. Add an HCD Mounting Frame for new construction.
- All HCD LED Fixture Kits fit any HCD reflector (4"/6"/8", round/square, narrow/medium/wide)
- Lumen Select: 3000/3500/4000 (nominal)
- SeleCCTable(TM) Color Temperatures (CCT): 27/30/35/40/5000K
- 90 plus CRI
- (All HCD LED Fixture Kits can be ordered preset and labeled and the preferred CCT and lumen level.)
Your internet browser isn't supported.
HCDELS3040CSDEM14
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | Emergency Fixture Kit, Selectable Lumen 3000/3500/4000, 90CRI, Color selectable 2700K, 3000K, 3500K, 4000K, 5000K, Dimmable, UNV 120-277V, 14-watt self-test emergency battery |
Product Details
| Lamp Type | LED |
| UPC | 080083298389 |
| Amperage Rating | 0.15A at 277V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 40.45 W |
| Case Quantity | 6 |
| Pallet Quantity | 90 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |