- Basic 8" Round Mounting Frame without junction box
- Use with Junction Box LED Fixture Kits (HCDJB)
- Mounting Frame for the HCD Pro Direct Mount Commercial Downlighting System
Your internet browser isn't supported.
HCD8MFR
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Modular Downlighting System |
| Description | 8-inch Round Mounting Frame, Basic New Construction |
Product Details
| Lamp Type | N/A |
| UPC | 080083298761 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 90 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |