- Round oversized goof ring for 8" medium distribution HCD Pro reflectors
- Matte White
Your internet browser isn't supported.
HCD8GRMW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 8-inch Oversize Ring, Goof Ring, Matte White |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083280377 |
| Amperage Rating | N/A |
| Aperture | 8 Inch |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Case Quantity | 12 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |