- Round oversized goof ring for 8" medium distribution HCD Pro reflectors
- Haze
Your internet browser isn't supported.
HCD8GRH
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 8-inch Oversize Ring, Goof Ring, Haze |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083280353 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Case Quantity | 12 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |