- Field-installed rotatable spread lensed wall wash accessory kit for round 8" narrow distribution HCD Pro reflectors
Your internet browser isn't supported.
HCD82TRLWW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 8-inch Round Lensed Wall Wash Kit, Narrow Distribution |
Product Details
| Lamp Type | N/A |
| UPC | 080083285006 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Recessed Trim | Wall Wash |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 540 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |