- 8" round self-flanged, shallow-wide distribution HCD Pro reflector
- Specular Clear
- Fits any HCD LED Fixture Kit
- Wide distribution features 1.28 spacing criteria (sc) and 65 degree cutoff (nominal, field results may vary by aperture and finish)
- Field-installed rotatable spread lensed wall wash accessory kit and oversizedd goof rings available separately
Your internet browser isn't supported.
HCD81TRC
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 8-inch Round Reflector, Wide Shallow, Specular Clear |
Product Details
| Lamp Type | N/A |
| UPC | 080083277674 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | US |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |