- 6" Round Mounting Frame with junction box
- Use with Junction Box (HCDJB), Quick Connect (HCDQC), Emergency (HCDE), and WaveLinx (HCDW) LED Fixture Kits
- Mounting Frame for the HCD Pro Direct Mount Commercial Downlighting System
Your internet browser isn't supported.
HCD6MFRJB
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCD468 Pro Direct Mount Downlighting System |
| Description | 6-inch Round Mounting Frame, Junction Box New Construction |
Product Details
| Lamp Type | N/A |
| UPC | 080083298624 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 6 |
| Pallet Quantity | 96 |
| Country of Origin | MX |
Stocking Details
| Bloomington, CA | No |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |