Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HCD61TRC

  • 6" round self-flanged, shallow-wide distribution HCD Pro reflector
  • Specular Clear
  • Fits any HCD LED Fixture Kit
  • Wide distribution features 1.28 spacing criteria (sc) and 65 degree cutoff (nominal, field results may vary by aperture and finish)
  • Field-installed rotatable spread lensed wall wash accessory kit and oversizedd goof rings available separately
HCD61TRC

HCD61TRC

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCD468 Pro Direct Mount Downlighting System
Description 6-inch Round Reflector, Wide Shallow, Specular Clear

Product Details

Lamp Type N/A
UPC 080083279593
Amperage Rating N/A
Mounting Recessed
Voltage Rating N/A
Case Quantity 6
Pallet Quantity 360
Country of Origin US

Stocking Details

Bloomington, CA No
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No