Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HCD4MFRJB

  • 4" Round Mounting Frame with junction box
  • Use with Junction Box (HCDJB), Quick Connect (HCDQC), Emergency (HCDE), and WaveLinx (HCDW) LED Fixture Kits
  • Mounting Frame for the HCD Pro Direct Mount Commercial Downlighting System
HCD4MFRJB

HCD4MFRJB

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCD468 Pro Direct Mount Downlighting System
Description 4-inch Round Mounting Frame, Junction Box New Construction
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
UPC 080083298464
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Case Quantity 6
Pallet Quantity 90
Country of Origin MX

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Mountain Top, PA Yes
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No