- Wall wash distribution with exclusive rotatable linear spread lens
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC8R35D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8R LED 8" Retrofit Downlight Series |
| Description | 8.7" retrofit kit for 8.73" to 10.3" nominal ceiling cutout aperture with preinstalled 11.3" O.D. oversized matte white, 3500 lumens, UNV 120-277V |
Product Details
| Lamp Type | LED |
| UPC | 080083233359 |
| Amperage Rating | 0.13A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 35.1W |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |