- 8" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HM82555940
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8 LED 8" Downlight Series |
| Description | 8" LED Modules, 2500-5500 lumen, 90CRI, 4000K |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083216789 |
| Amperage Rating | 0.19A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 53.7W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |