- New construction/remodel series; 500 to 8,000 lumens
- Mounting frame converts to remodel that installs from below the ceiling
- 2700K, 3000K, 3500K, 4000K, 5000K CCT; 80 or 90 CRI
- Reflector distributions in Narrow, Medium, Wide, and Wall Wash with rotatable linear spread lens
- Reflector finishes in Specular clear, semi-specular (haze), matte white, black baffle, and white baffle finishes
- Quick Spec emergency backup mounting frames - fast delivery option
Your internet browser isn't supported.
HALO Commercial
HC8CP20D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8 LED 8" Downlight Series |
Description | 8” new construction housing, Chicago Plenum - CCEA compliant, 2000 lumens, UNV 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083908127 |
Amperage Rating | 0.077A at 277V |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 20.6W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |