- 8" aperture new construction/remodel downlights series
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC860D010REM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8 LED 8" Downlight Series |
| Description | 8-inch new construction downlight housing. 7-watt emergency battery pack with remote test. 6000 lumens, UNV 120-277V, 50-60Hz, 57.4W. |
Product Details
| Lamp Type | LED |
| UPC | 080083909223 |
| Amperage Rating | 0.214A at 277V |
| Aperture | 8 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 57.4W |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |