- 8" aperture new construction/remodel downlights series
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC8 LED 8" Downlight Series |
| Description | 8" baffle reflector, rotatable wall wash, Black baffle |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083910182 |
| Amperage Rating | N/A |
| Mounting | Recessed Mount |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 1.57 |
| Case Quantity | 6 |
| Pallet Quantity | 36 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |