- Lumens: 1,500, 2,000, 3,000, 4,000, 6,000 and 8,000
Your internet browser isn't supported.
HCC8W30D010MB
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC8 LED 8" Cylinder Downlight Series |
| Description | 8" Wall mount cylinder, 3000 lumens, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083918744 |
| Amperage Rating | 0.228A at 120V and 0.102A at 277V |
| Aperture | 8 Inch |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 27.2W at 120V and 27W at 277V |
| Product Weight | 7.8 |
| Case Quantity | 1 |
| Pallet Quantity | 16 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |