- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- Mounting: wall, surface, pendant and aircraft cable
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HM6C0525830
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC6 LED 6" Cylinder Downlight Series |
| Description | 6” LED Modules, 500 - 2500 lumens, 80CRI. 3000K. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083215447 |
| Amperage Rating | 0.1A at 277V |
| Color Temperature Max | 3000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 27.5W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |