- Lumens: 1,000, 1,500, 2,000, 3,000 and 4,000
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC6 LED 6" Cylinder Downlight Series |
| Description | 6" surface mount cylinder, 1500 lumens, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083917488 |
| Amperage Rating | 0.119A at 120V and 0.055A at 277V |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 14.2W at 120V and 14.9W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 36 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |