- Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HCC4S25D010MW
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC4 LED 4" Cylinder Downlight Series |
| Description | 4-inch Surface Mount Cylinder for ceiling, cable, or pendant mounting. 2500 lumens, UNV 120-277V, 50-60Hz, Matte White, 27.5W. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083229161 |
| Amperage Rating | 0.103A at 277V |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 27.5W |
| Product Weight | 5.15 |
| Case Quantity | 1 |
| Pallet Quantity | 48 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |