- Lumens: 1,000, 1,500 and 2,000
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HCC4 LED 4" Cylinder Downlight Series |
| Description | 4" surface mount cylinder, 1000 lumens, UNV 0-10V Dimming Driver |
Product Details
| Lamp Type | LED |
| UPC | 080083917020 |
| Amperage Rating | 0.085A at 120V and 0.042A at 277V |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 10.1W at 120V and 10.9W at 277V |
| Product Weight | 5.15 |
| Case Quantity | 1 |
| Pallet Quantity | 48 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |