- Lumens: 3500
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Retrofit medium beam distribution precision formed reflectors
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC56R35D010
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC56R LED 5/6" Retrofit Downlight Series |
| Description | 6" retrofit kit, 3500 lumen, UNV 120-277V, 50/60HZ, 0-10V, 1%-100% dimming at 120-277V on 0-10V controls |
Product Details
| Lamp Type | LED |
| UPC | 080083232741 |
| Amperage Rating | 0.12A at 277V |
| Aperture | 5/6 Inch |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 35.1 W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |