Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HM6R3040927

  • Lumens: 3000, 3500, 4000
  • Color temperatures: 2700K CCT
  • CRI 80
HM6R3040927

HM6R3040927

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description 6" LED Modules For use with HC6R - HC56R Retrofit Kit housings only, 3000-4000 lumens, 90CRI, 2700K

Product Details

Lamp Type LED
UPC 080083215324
Amperage Rating 0.15A at 277V
Aperture 6 Inch
Color Temperature Max 2700K
Mounting Recessed
Voltage Rating 120-277V
Wattage 42.1 W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No