- Lumens: 500, 750, 1000, 1500, 2000, 2500
- Color temperatures: 4000K CCT
- CRI 80
Your internet browser isn't supported.
HM6R0525840
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6R LED 6" Retrofit Downlight Series |
| Description | 6" LED Modules For use with HC6R - HC56R Retrofit Kit housings only, 500-2500 lumens, 80CRI, 4000K |
Product Details
| Lamp Type | LED |
| UPC | 080083215089 |
| Amperage Rating | 0.09A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 27.5W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |