- 1000, 1500, 2000, 3000, 4000 lumen
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6R LED 6" Retrofit Downlight Series |
| Description | HC6 Retrofit LED Kit, 1000 lumens, UNV, 0-10V |
Product Details
| Lamp Type | LED |
| UPC | 080083903269 |
| Amperage Rating | 0.085A at 120V and 0.042A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 10.1W at 120V and 10.9W at 277V |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 150 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |