- 6-inch LED Module for HC Series (HC/HCSQ/HCC)
- 3000-4000 lumen range (match LED module lumen range to specified housing lumen value)
- Color Temperature (CCT): 4000K
- 90 CRI
- L70 at 60,000 hours (70 percent lumen maintenance at 60,000 hours)
- Complete your HC/HCSQ/HCC downlight/cylinder with a Housing and Reflector
- 5-year warranty
Your internet browser isn't supported.
HM63040940
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" LED Modules, 3000-4000 Lumens, 90CRI, 4000K. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083214983 |
| Amperage Rating | 0.15A at 277V |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 42.1W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |