- 6-inch LED Module for HC Series (HC/HCSQ/HCC)
- 500-2500 lumen range (match LED module lumen range to specified housing lumen value)
- Color Temperature (CCT): 4000K
- 80 CRI
- L70 at 60,000 hours (70 percent lumen maintenance at 60,000 hours)
- Complete your HC/HCSQ/HCC downlight/cylinder with a Housing and Reflector
- 5-year warranty
Your internet browser isn't supported.
HM60525840
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" Module, 500-2500 Lumens, 80 CRI, 4000K CCT. |
Product Details
| Lamp Type | LED |
| UPC | 080083214686 |
| Amperage Rating | 0.051-0.23 |
| Color Temperature Max | 4000K |
| Mounting | Recessed |
| Voltage Rating | 120-227V |
| Product Weight | 1.2 |
| Case Quantity | 6 |
| Pallet Quantity | 1008 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |