- 6" aperture new construction/remodel downlights series
 - Universal Voltage 120V – 277V, 0-10V dimming down to 1%
 - L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
 
Your internet browser isn't supported.
HC650D010IEM7
Specifications
Product Description
| Brand Name | Halo Commercial | 
| Family | HC6 LED 6" Downlight Series | 
| Description | 6" new construction downlight housing, 5000 lumens, UNV 120-277V, 7 watt emergency battery pack with integral test / indicator light, use with D010 only | 
Product Details
| Lamp Type | LED | 
| UPC | 080083227006 | 
| Amperage Rating | 0.18A at 277V | 
| Aperture | 6 Inch | 
| Mounting | Recessed | 
| Voltage Rating | 120-277V | 
| Wattage | 49.5W | 
| Product Weight | 1.28 | 
| Case Quantity | 6 | 
| Pallet Quantity | 480 | 
| Country of Origin | MX | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No |