- 6" aperture new construction/remodel downlights series
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC640D010IEM14
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | Recessed 6-inch LED downlight, 4000 lumens, 120-277VAC, 0-10V dimming, integral 14 watt emergency module with integral test/indicator light |
Product Details
| Lamp Type | LED |
| UPC | 080083884124 |
| Amperage Rating | 0.15A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 40.7W |
| Product Weight | 1.28 |
| Case Quantity | 6 |
| Pallet Quantity | 480 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |