- Remodel installation from below ceiling by removing bar hangers
- Wall wash distribution with exclusive rotatable linear spread lens
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
Your internet browser isn't supported.
HC625D010IEM7
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" new construction downlight housing, 2500 Lms, 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls, 7 watt emergency battery pack with integral test/indicator light, use with D010 |
Product Details
| Lamp Type | LED |
| UPC | 080083226993 |
| Amperage Rating | 0.1A at 277V |
| Mounting | Recessed |
| Voltage Rating | 120-277V |
| Wattage | 27.5W |
| Product Weight | 1.28 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |