- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
HC615D010REM14
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | Recessed 6-inch LED downlight, 1500 lumens, 120-277VAC, 0-10V dimming, 14 watt emergency module with remote test / indicator light |
Product Details
| Lamp Type | LED |
| UPC | 080083883998 |
| Amperage Rating | 0.119A at 120V and 0.055A at 277V |
| Mounting | Recessed Mount |
| Voltage Rating | 120-277V |
| Wattage | 14.2W at 120V and 14.9W at 277V |
| Product Weight | 11.9 |
| Case Quantity | 1 |
| Pallet Quantity | 28 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |