- 6" aperture new construction/remodel downlights series
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo Commercial |
| Family | HC6 LED 6" Downlight Series |
| Description | 6" conical Reflector, wide 65 degree beam angle, Semi-specular clear |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083851089 |
| Amperage Rating | N/A |
| Mounting | Recessed Mount |
| Recessed Trim | Reflector |
| Voltage Rating | N/A |
| Product Weight | 2.98 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |