- LED ready
- Auto On or Manual ON
- Fail-Safe circuitry-in the event of failure, return to close (ON)
- Zero-Cross circuitry
- Photocell switching ready
- 24VDC regulated output to sensors
- Suitable for general purpose plug load control
Your internet browser isn't supported.
SP20-RD4
Specifications
Product Description
Brand Name | Greengate |
Family | SP20-RD4 - Heavy Duty Switchpack |
Description | Switchpack, 120-230-277VAC, 50/60 Hz, provides 24VDC, 225mA output to low voltage occupancy sensors and daylight controls, 16-20A Loads. |
Product Details
Lamp Type | Incandescent, Fluorescent, LED |
UPC | 080083815869 |
Amperage Rating | 20 at 277V |
Mounting | N/A |
Voltage Rating | 120-230-277VAC |
Wattage | 2400 W-5400 W |
Product Weight | 0.5 |
Case Quantity | 10 |
Pallet Quantity | 1300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |