Scene wallstations are pre-engraved low voltage switches that operate on 24 VDC power supplied by the Room Controller or DLVP power module. Each scene wallstation is designed to fit in a standard decorator opening and has two QuickConnect ports for local network connections to eliminate wiring errors. Scene wallstations are Click & Go ready and work immediately upon power up. Click & Go scene wallstations are fully functional out-of-the-box but can be customized to meet your needs using the Room Controller Personal Remote to adjust and save the scene settings.